Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
EHRENFELS
Description
EBF 11.060 - Service room hinged door
Bill of material
EBF 11.060-700-2000-DL-SSM-M-O
TYPE
Type
EBF 11.060
LODLEVEL
LOD Level
350
OD
Opening direction
DIN Left
DIN Right
CW
Clearance width
700
800
900
1000
1100
1200
mm
CH
Clearance height
2000
2100
2200
mm
S
Surface
Stainless steel circular matt
Stainless steel grain finish
White-RAL9002
I
Built-in frame extensions
Masonry screw-through frame
Masonry corner frame
Installation in lightweight wall without counter frame
Installation in 80mm lightweight wall with counter frame
Installation in 100mm lightweight wall with counter frame
Installation in 120mm lightweight wall with counter frame
Installation in 170mm lightweight wall with counter frame
OC
Open/Close
Close
Open
FO
Window options
without Window
with Window
Preview - Generation
Preview
Quotation
3D
Dimension
2D
Rendering

Catalog Info
Local offices of EHRENFELS
  • Ehrenfels Isoliertüren GmbH
  • Seegrubenstr. 3
  • 97753 Karlstadt/Main
  • Germany
Classification
CNS
Object Properties:
Type Code: EBF 11.060-700-2000-DL-SSM-M-O
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Door:
Height (Object): 2080
Width (Object): 780
OmniClass 2006
23-30 10 00 Doors:
OmniClass
23-17 11 00 - Doors:
CIBSE PDT
Door - External:
IFC4
Door Set: