Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
EHRENFELS
Description
KE 15.070 - Revolving refrigerator door
Bill of material
KE 15.070-800-2000-DL-SSM-M-O
TYPE
Type
KE 15.070
LODLEVEL
LOD Level
350
OD
Opening direction
DIN Left
DIN Right
CW
Clearance width
800
900
1000
1100
1200
mm
CH
Clearance height
2000
2100
2200
mm
S
Surface
Stainless steel circular matt
Stainless steel grain finish
White-RAL9002
I
Built-in frame extensions
Masonry
Installation in lightweight wall without counter frame
Installation in 80mm lightweight wall with counter frame
Installation in 100mm lightweight wall with counter frame
Installation in 120mm lightweight wall with counter frame
Installation in 170mm lightweight wall with counter frame
OC
Open/Close
Close
Open
FO
Window options
without Window
with Window
Preview - Generation
Preview
Quotation
3D
Dimension
2D
Rendering

Catalog Info
Local offices of EHRENFELS
  • Ehrenfels Isoliertüren GmbH
  • Seegrubenstr. 3
  • 97753 Karlstadt/Main
  • Germany
Classification
CNS
Object Properties:
Type Code: KE 15.070-800-2000-DL-SSM-M-O
Geometrical Properties:
LOG: 350
BIM enhanced:
Revit
(Metric) Door:
Height (Object): 2110
Width (Object): 1020
OmniClass 2006
23-30 10 00 Doors:
CIBSE PDT
Door - External:
OmniClass
23-17 11 00 - Doors:
IFC4
Door Set: